IESNA:LM-63-2002
[TEST]P1175389
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDRP-S850D935-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1639
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 25.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
870 861.8 844.1 820.5 793.9 763.6 731.9 697.9 661.7 624.8
586.4 548.7 508.1 467.5 425.4 383.3 341.2 298.4 258.5 229.7
209 190.5 172.1 154.3 138.1 123.3 108.6 95.3 82 70.2
58.3 47.3 36.9 27.3 17 8.1 0
870 870.7 855.2 832.3 807.2 779.1 748.8 714.9 680.2 644
606.3 567.2 527.3 486.7 445.3 404 363.3 322 279.9 242.2
214.9 194.2 175.8 156.6 139.6 124.1 109.3 95.3 82 71.6
62 51.7 39.9 29.5 19.2 11.1 0
870 864 853.7 836 814.6 790.9 765.1 736.3 706 673.5
638.1 604.1 566.4 531.7 492.6 456.4 418.7 380.3 344.1 305.7
268.8 232.6 200.9 177.2 159.5 142.5 127 112.3 96 81.2
67.2 53.9 41.4 30.3 20.7 11.8 0
870 864.8 859.6 850.8 836.7 819.7 801.3 777.6 750.3 722.3
692 661.7 629.9 598.2 565 531 497 463.8 429.8 395.1
361.9 330.8 298.4 265.9 233.4 200.1 166.9 136.6 110.8 89.4
70.9 55.4 42.1 30.3 19.9 10.3 0
870 865.5 866.3 861.1 850.8 840.4 826.4 807.9 786.5 763.6
738.5 712.7 684.6 655.8 626.2 596 564.2 533.2 500.7 469.7
439.4 406.2 372.2 338.2 300.6 262.9 224.5 187.6 148.4 115.9
84.2 56.1 40.6 28.1 17 8.1 0
